CAD (0)
▾
Union Buna (FNPT x FNPT)
Unions
Designed to quickly disconnect male threaded (MPT) pipe from fittings for maintenance or replacing/adding filters, pumps, etc. Made using a BUNA O-Ring to create a chemical resistant seal that can operate in a wide temperature range.
- Resistant to rust, pit, scale & corrosion on both exterior and interior leaving walls smooth.
- Lower material costs.
- Resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.