CAD (0)
▾
Union EPDM (Socket x Socket)
Unions
Designed to quickly disconnect male threaded (MPT) pipe from fittings for maintenance or replacing/adding filters, pumps, etc. Made using an EPDM O-Ring to create a chemical resistant seal that can operate in a wide temperature range.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Size (in) |
CAD |
BIM |
|---|---|---|---|
| 036956 | Size (in) n.d. 1/2 |
CAD
n.d. |
BIM
n.d. |
| 036964 | Size (in) n.d. 3/4 |
CAD
n.d. |
BIM
n.d. |
| 036980 | Size (in) n.d. 1 |
CAD
n.d. |
BIM
n.d. |
| 036981 | Size (in) n.d. 1 1/4 |
CAD
n.d. |
BIM
n.d. |
| 036982 | Size (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |
| 036983 | Size (in) n.d. 2 |
CAD
n.d. |
BIM
n.d. |
| 036984 | Size (in) n.d. 3 |
CAD
n.d. |
BIM
n.d. |
| 236006 | Size (in) n.d. 4 |
CAD
n.d. |
BIM
n.d. |