CAD (0)
▾
Raccord en Y, femelle x femelle x femelle
Raccords en Y
Relie une canalisation secondaire à 45° à une canalisation verticale du Système XFR à l’aide de raccords mâles et femelles.
- Lors de la mise à l’essai selon la norme CAN/ULC S102.2, le Système XFR a obtenu une valeur de propagation de la flamme inférieure à 25 et un indice de dégagement des fumées inférieur à 50.
- Respecte les codes du bâtiment national et provinciaux pour les immeubles de grande hauteur, les plénums, la construction incombustible et la pénétration dans une paroi coupe-feu.
- La résistance élevée au choc par temps froid dépasse les exigences de la CSA.
- Débits améliorés.
- Une faible conductivité thermique peut réduire ou éliminer le besoin d’isolation.
No d’article |
Dimension 1 |
Dimension 2 |
Dimension 3 |
BIM |
---|---|---|---|---|
526171 | Dimension 1 n.d. 1 1/2 | Dimension 2 n.d. 1 1/2 | Dimension 3 n.d. 1 1/2 | BIM n.d. |
526172 | Dimension 1 n.d. 2 | Dimension 2 n.d. 2 | Dimension 3 n.d. 2 | BIM n.d. |
526194 | Dimension 1 n.d. 2 | Dimension 2 n.d. 1 1/2 | Dimension 3 n.d. 1 1/2 | BIM n.d. |
526195 | Dimension 1 n.d. 2 | Dimension 2 n.d. 2 | Dimension 3 n.d. 1 1/2 | BIM n.d. |
526173 | Dimension 1 n.d. 3 | Dimension 2 n.d. 3 | Dimension 3 n.d. 3 | BIM n.d. |
526196 | Dimension 1 n.d. 3 | Dimension 2 n.d. 3 | Dimension 3 n.d. 2 | BIM n.d. |
526201 | Dimension 1 n.d. 3 | Dimension 2 n.d. 3 | Dimension 3 n.d. 1 1/2 | BIM n.d. |
526174 | Dimension 1 n.d. 4 | Dimension 2 n.d. 4 | Dimension 3 n.d. 4 | BIM n.d. |
526197 | Dimension 1 n.d. 4 | Dimension 2 n.d. 4 | Dimension 3 n.d. 3 | BIM n.d. |
526198 | Dimension 1 n.d. 4 | Dimension 2 n.d. 4 | Dimension 3 n.d. 2 | BIM n.d. |
526175 | Dimension 1 n.d. 6 | Dimension 2 n.d. 6 | Dimension 3 n.d. 6 | BIM n.d. |
526199 | Dimension 1 n.d. 6 | Dimension 2 n.d. 6 | Dimension 3 n.d. 4 | BIM n.d. |
526560 | Dimension 1 n.d. 8 | Dimension 2 n.d. 8 | Dimension 3 n.d. 8 | BIM n.d. |
526606 | Dimension 1 n.d. 8 | Dimension 2 n.d. 8 | Dimension 3 n.d. 4 | BIM n.d. |
526607 | Dimension 1 n.d. 8 | Dimension 2 n.d. 8 | Dimension 3 n.d. 6 | BIM n.d. |
526703 | Dimension 1 n.d. 10 | Dimension 2 n.d. 10 | Dimension 3 n.d. 4 | BIM n.d. |
526704 | Dimension 1 n.d. 10 | Dimension 2 n.d. 10 | Dimension 3 n.d. 6 | BIM n.d. |
526705 | Dimension 1 n.d. 10 | Dimension 2 n.d. 10 | Dimension 3 n.d. 8 | BIM n.d. |
526706 | Dimension 1 n.d. 10 | Dimension 2 n.d. 10 | Dimension 3 n.d. 10 | BIM n.d. |
526707 | Dimension 1 n.d. 12 | Dimension 2 n.d. 12 | Dimension 3 n.d. 4 | BIM n.d. |
526708 | Dimension 1 n.d. 12 | Dimension 2 n.d. 12 | Dimension 3 n.d. 6 | BIM n.d. |
526709 | Dimension 1 n.d. 12 | Dimension 2 n.d. 12 | Dimension 3 n.d. 8 | BIM n.d. |
526710 | Dimension 1 n.d. 12 | Dimension 2 n.d. 12 | Dimension 3 n.d. 10 | BIM n.d. |
526711 | Dimension 1 n.d. 12 | Dimension 2 n.d. 12 | Dimension 3 n.d. 12 | BIM n.d. |
526712 | Dimension 1 n.d. 14 | Dimension 2 n.d. 14 | Dimension 3 n.d. 4 | BIM n.d. |
526713 | Dimension 1 n.d. 14 | Dimension 2 n.d. 14 | Dimension 3 n.d. 6 | BIM n.d. |
526714 | Dimension 1 n.d. 14 | Dimension 2 n.d. 14 | Dimension 3 n.d. 8 | BIM n.d. |
526715 | Dimension 1 n.d. 14 | Dimension 2 n.d. 14 | Dimension 3 n.d. 10 | BIM n.d. |
526716 | Dimension 1 n.d. 14 | Dimension 2 n.d. 14 | Dimension 3 n.d. 12 | BIM n.d. |
526717 | Dimension 1 n.d. 14 | Dimension 2 n.d. 14 | Dimension 3 n.d. 14 | BIM n.d. |
526718 | Dimension 1 n.d. 16 | Dimension 2 n.d. 16 | Dimension 3 n.d. 4 | BIM n.d. |
526719 | Dimension 1 n.d. 16 | Dimension 2 n.d. 16 | Dimension 3 n.d. 6 | BIM n.d. |
526720 | Dimension 1 n.d. 16 | Dimension 2 n.d. 16 | Dimension 3 n.d. 8 | BIM n.d. |
526721 | Dimension 1 n.d. 16 | Dimension 2 n.d. 16 | Dimension 3 n.d. 10 | BIM n.d. |
526722 | Dimension 1 n.d. 16 | Dimension 2 n.d. 16 | Dimension 3 n.d. 12 | BIM n.d. |
526723 | Dimension 1 n.d. 16 | Dimension 2 n.d. 16 | Dimension 3 n.d. 14 | BIM n.d. |
526724 | Dimension 1 n.d. 16 | Dimension 2 n.d. 16 | Dimension 3 n.d. 16 | BIM n.d. |
526725 | Dimension 1 n.d. 18 | Dimension 2 n.d. 18 | Dimension 3 n.d. 4 | BIM n.d. |
526726 | Dimension 1 n.d. 18 | Dimension 2 n.d. 18 | Dimension 3 n.d. 6 | BIM n.d. |
526727 | Dimension 1 n.d. 18 | Dimension 2 n.d. 18 | Dimension 3 n.d. 8 | BIM n.d. |
526728 | Dimension 1 n.d. 18 | Dimension 2 n.d. 18 | Dimension 3 n.d. 10 | BIM n.d. |
526729 | Dimension 1 n.d. 18 | Dimension 2 n.d. 18 | Dimension 3 n.d. 12 | BIM n.d. |
526730 | Dimension 1 n.d. 18 | Dimension 2 n.d. 18 | Dimension 3 n.d. 14 | BIM n.d. |
526731 | Dimension 1 n.d. 18 | Dimension 2 n.d. 18 | Dimension 3 n.d. 16 | BIM n.d. |
526732 | Dimension 1 n.d. 18 | Dimension 2 n.d. 18 | Dimension 3 n.d. 18 | BIM n.d. |