CAD (0)
▾
Combinaison de réduction, raccord en Y et coude de 1/8
Wyes
Installed in seconds, Labline® has displaced the more expensive, difficult to install glass and metal systems with joints that eliminate the need for fusing, caulking or welding of joints. They contain no-heat Elastolives™ for quick installation and high performance. Made from specially formulated polypropylene, the mechanical joints deliver proven corrosion resistance. Ideal for modular systems and re-modeling, they are reusable should your system layout change. Fittings are designed to prevent pipe pull-out and leaks due to misalignment for lasting reliability and trouble-free service. Labline Mechanical Joint Reducing Combination Wye & 1/8 Bends are available in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 1-1/2", 4 x 2" and 4 x 3" sizes.
- For use in Labline® acid waste systems.
- Operating temperature range from -20°F (-29°C) to 212°F (100°C).
- Can be disassembled and re-used.
- Mechanical joints.
- All plastic construction (no galvanic action, electrolysis or corrosion).
- No pre-heating required to install olive.
- NSF-approved.
- IAPMO-listed.
- CSA certified.
- Meets ASTM F1412, D4101.
- Meets CSA B181.3.
- Reducing Combination Wye & 1/8 Bends are available in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 1-1/2", 4 x 2" and 4 x 3" sizes.
No d’article |
Size 1 (in) |
Size 2 (in) |
Size 3 (in) |
CAD |
BIM |
---|---|---|---|---|---|
156366 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
156371 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
156372 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 2 | CAD n.d. | BIM n.d. |
156380 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
156378 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 2 | CAD n.d. | BIM n.d. |
156379 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 3 | CAD n.d. | BIM n.d. |