CAD (0)
▾
Reducing Double Wye
Wyes
Plenumline™ is an extremely resilient acid waste system, made from flame-retardant PVDF thermoplastic, designed for challenging conditions including highly restrictive return air plenum applications and high-temperature corrosive chemical waste situations. Plenumline mechanical joint acid waste systems easily displace costly and difficult-to-install glass and metal systems. With Plenumline, time-consuming methods associated with conventional heavy and brittle systems are replaced by a time proven mechanical joint system that takes only seconds to complete. Plenumline Mechanical Joint Reducing Double Wyes are available in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 1-1/2", 4 x 2" and 4 x 3" sizes.
- For use in Plenunline™ acid waste systems.
- Operating temperature range from -40°F (-40°C) to 285°F (140°C).
- Ideally suited for plenum applications.
- Can be disassembled and re-used.
- Mechanical joints.
- Manufactured from Flame Retardant PVDF.
- All plastic construction (no galvanic action, electrolysis or corrosion).
- Flame spread index of 5 and smoke development index of 35 as tested in accordance with ASTM E84 and UL723).
- IAPMO-listed.
- NSF listed.
- Certified to CSA B181.3.
- listed to CAN/ULC-S102.2.
- Meets ASTM F1673.
- Reducing Double Wyes are available in 2 x 1-1/2", 3 x 1-1/2", 3 x 2", 4 x 1-1/2", 4 x 2" and 4 x 3" sizes.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
BIM |
|---|---|---|---|---|
| 157096 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |
| 157104 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |
| 157097 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 |
CAD
n.d. |
BIM
n.d. |
| 157098 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 |
CAD
n.d. |
BIM
n.d. |
| 157099 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 3 |
CAD
n.d. |
BIM
n.d. |
| 157091 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |

