CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 752120 | n.d. 1 1/2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 5,82 in | Largeur n.d. 2,315 in | Hauteur n.d. 5,81 in |
| 752122 | n.d. 2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 7,41 in | Largeur n.d. 2,748 in | Hauteur n.d. 7,43 in |
| 752128 | n.d. 2 x 1 1/2 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 6,33 in | Largeur n.d. 2,697 in | Hauteur n.d. 5,89 in |
| 752129 | n.d. 2 x 1 1/2 x 2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 7,41 in | Largeur n.d. 2,697 in | Hauteur n.d. 7,32 in |
| 752130 | n.d. 2 x 2 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 6,32 in | Largeur n.d. 2,700 in | Hauteur n.d. 5,95 in |
| 752124 | n.d. 3 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 11,08 in | Largeur n.d. 3,984 in | Hauteur n.d. 10,97 in |
| 752132 | n.d. 3 x 3 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 7,51 in | Largeur n.d. 4,023 in | Hauteur n.d. 6,67 in |
| 752134 | n.d. 3 x 3 x 2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 8,57 in | Largeur n.d. 3,980 in | Hauteur n.d. 8,02 in |
| 752126 | n.d. 4 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 14,23 in | Largeur n.d. 5,046 in | Hauteur n.d. 14,23 in |
| 752136 | n.d. 4 x 4 x 2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 9,44 in | Largeur n.d. 5,090 in | Hauteur n.d. 8,32 in |
| 752138 | n.d. 4 x 4 x 3 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 12,08 in | Largeur n.d. 5,063 in | Hauteur n.d. 11,35 in |