CAD (0)
▾
Xirtec PVC Pipe
Xirtec PVC Schedule 40 - Grey Fittings
Xirtec PVC Pipe is designed to meet the temperature,
pressure and size requirements of piping systems used in chemical processes
and other industrial applications. They feature outstanding resistance to
photodegradation, creep stress and immunity to oxidation, and are
exceptionally suited for use with a wide range of acids, alcohols, salts and
halogens. The perfect extended service, low maintenance alternative to common
and exotic metal systems.
- Meets ASTM D1785 requirements and is third party certified to CSA B137.3 or NSF 14.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Type |
Size (in) |
Longueur |
Schedule du tuyau |
Weight Per Foot |
---|---|---|---|---|---|
022004 | Type n.d. Solvent Bell End | Size (in) n.d. 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,074 lb/ft |
022011 | Type n.d. Solvent Bell End | Size (in) n.d. 3/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,097 lb/ft |
022016 | Type n.d. Solvent Bell End | Size (in) n.d. 1 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,143 lb/ft |
022027 | Type n.d. Solvent Bell End | Size (in) n.d. 1 1/4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,199 lb/ft |
022032 | Type n.d. Solvent Bell End | Size (in) n.d. 1 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,237 lb/ft |
022037 | Type n.d. Solvent Bell End | Size (in) n.d. 2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,316 lb/ft |
022042 | Type n.d. Solvent Bell End | Size (in) n.d. 2 1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,499 lb/ft |
022046 | Type n.d. Solvent Bell End | Size (in) n.d. 3 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,655 lb/ft |
022040 | Type n.d. Solvent Bell End | Size (in) n.d. 4 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 0,933 lb/ft |
022060 | Type n.d. Solvent Bell End | Size (in) n.d. 6 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 1,642 lb/ft |
022058 | Type n.d. Solvent Bell End | Size (in) n.d. 8 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 2,473 lb/ft |
022061 | Type n.d. Solvent Bell End | Size (in) n.d. 10 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 3,509 lb/ft |
022064 | Type n.d. Solvent Bell End | Size (in) n.d. 12 | Longueur n.d. 20 ft | Schedule du tuyau n.d. 40 | Weight Per Foot n.d. 4,646 lb/ft |