CAD (0)
▾
Pipes
pipes

AW Polypropylene Pipe Flame Retardant Sch 40, 10 ft Lengths
(8) The 10 foot flame retardant Enfield Schedule 40 polypropylene pipe is built to seamlessly fit in the IPEX Enfield Electrofusion acid waste system. Flame retardant with superior underground performance, this piping system is an ideal solution for non return air plenum chemical waste applications. Designed to withstand highly corrosive chemicals in tough environments such as industrial plants, hospital laboratories, and more, the IPEX Enfield Electrofusion system utilizes a core microprocessor Enfusion unit to ensure peak performance levels with easy-to-install pipes. This Enfield 10 ft pipe is available in sizes 1-1/2", 2", 3", 4", 6", 8", 10" and 12" to suit your specific needs.- 10 ft flame retardant Enfield Schedule 40 polypropylene pipe for the IPEX Enfield Electrofusion acid waste system
- Made from flame retardant Schedule 40 polypropylene
- 10 feet long
- Ideal for all non return air plenum chemical waste applications
- Corrosion resistance and high tolerance to chemicals
- Heavy gauge resistance wire is molded into the socket
- Easy installation that costs 50% less than glass
- Can be cleaned easily by flushing with boiling water
- Available in sizes 1-1/2", 2", 3", 4", 6”, 8”, 10” and 12”

AW Polypropylene Pipe Black Non-Flame Retardant Sch 80
(8) Made from durable polypropylene, the Schedule 80 Enfield 20 foot non-flame retardant pipe is designed for the IPEX Enfield Electrofusion acid waste system. Durable, reliable, and able to withstand high temperatures and high corrosion levels, this polypropylene pipe is an ideal choice for tough environments such as industrial plants, university and hospital laboratories and more. IPEX's Enfield system is a reliable option centered around a core microprocessor unit that allows for monitoring and ensuring peak performance at all times, with premium capabilities and an easy installation process that costs 50% less than glass. This Schedule 80 Enfield 20 ft pipe is available in sizes 1-1/2", 2", 3", 4", 6", 8" 10" and 12".- Schedule 80 Enfield 20 foot non-flame retardant pipe for the IPEX Enfield Electrofusion acid waste system
- Made from non-flame retardant Schedule 80 polypropylene
- 20 feet long
- Durable to withstand high temperatures and corrosion levels
- Easy to install and 50% less expensive than glass
- Available in sizes 1-1/2", 2", 3", 4", 6", 8" 10" and 12"

AW Polypropylene Pipe Flame Retardant Sch 80
(4) Made from durable polypropylene, the Schedule 80 Enfield 10 foot flame retardant pipe is designed for the IPEX Enfield Electrofusion acid waste system. Durable, reliable, and able to withstand high temperatures and high corrosion levels, this polypropylene pipe is an ideal choice for tough environments such as industrial plants, university and hospital laboratories and more. IPEX's Enfield system is a reliable option centered around a core microprocessor unit that allows for monitoring and ensuring peak performance at all times, with premium capabilities and an easy installation process that costs 50% less than glass. This Schedule 80 Enfield 10 ft pipe is available in sizes 1-1/2", 2", 3", and 4".- Schedule 80 Enfield 10 foot flame retardant pipe for the IPEX Enfield Electrofusion acid waste system
- Made from flame retardant Schedule 80 polypropylene
- 10 feet long
- Durable to withstand high temperatures and corrosion levels
- Easy to install and 50% less expensive than glass
- Available in sizes 1-1/2", 2", 3", and 4"

AW Polypropylene Pipe Black Non-Flame Retardant Sch 40
(8) The 20 foot non-flame retardant Enfield Schedule 40 polypropylene pipe is built to seamlessly fit in the IPEX Enfield Electrofusion acid waste system. Durable with superior underground performance, this piping system is an ideal solution for non return air plenum chemical waste applications. Designed to withstand highly corrosive chemicals in tough environments such as industrial plants, hospital laboratories and more, the IPEX Enfield Electrofusion system utilizes a core microprocessor Enfusion unit to ensure peak performance levels with easy-to-install pipes. This Enfield 20 ft pipe is available in sizes 1-1/2", 2", 3", 4", 6", 8" 10" and 12" to suit your specific needs.- 20 foot non-flame retardant Enfield Schedule 40 polypropylene pipe for the IPEX Enfield Electrofusion acid waste system
- Black
- Made from non-flame retardant Schedule 40 polypropylene
- 20 feet long
- Ideal for all non return air plenum chemical waste applications
- Corrosion resistance and high tolerance to chemicals
- Heavy gauge resistance wire is molded into the socket
- Easy installation that costs 50% less than glass
- Can be cleaned easily by flushing with boiling water
- Available in sizes 1-1/2", 2", 3", 4", 6", 8" 10" and 12"

AW Polypropylene Pipe Flame Retardant Sch 40, 20 ft Lengths
(5) The 20 foot flame retardant Enfield Schedule 40 polypropylene pipe is built to seamlessly fit in the IPEX Enfield Electrofusion acid waste system. Flame retardant with superior underground performance, this piping system is an ideal solution for non return air plenum chemical waste applications. Designed to withstand highly corrosive chemicals in tough environments such as industrial plants, hospital laboratories, and more, the IPEX Enfield Electrofusion system utilizes a core microprocessor Enfusion unit to ensure peak performance levels with easy-to-install pipes. This Enfield 20 ft pipe is available in sizes 1-1/2", 2", 3", 4", 6”, 8”, 10” and 12” to suit your specific needs.- 20 foot flame retardant Enfield Schedule 40 polypropylene pipe for the IPEX Enfield Electrofusion acid waste system
- Made from flame retardant Schedule 40 polypropylene
- 20 feet long
- Ideal for all non return air plenum chemical waste applications
- Corrosion resistance and high tolerance to chemicals
- Heavy gauge resistance wire is molded into the socket
- Easy installation that costs 50% less than glass
- Can be cleaned easily by flushing with boiling water
- Available in sizes 1-1/2", 2", 3", 4", 6”, 8”, 10” and 12”