CAD (0)
▾
AW Polypropylene Pipe Flame Retardant Sch 80
Pipes
Made from durable polypropylene, the Schedule 80 Enfield 10 foot flame retardant pipe is designed for the IPEX Enfield Electrofusion acid waste system. Durable, reliable, and able to withstand high temperatures and high corrosion levels, this polypropylene pipe is an ideal choice for tough environments such as industrial plants, university and hospital laboratories and more. IPEX's Enfield system is a reliable option centered around a core microprocessor unit that allows for monitoring and ensuring peak performance at all times, with premium capabilities and an easy installation process that costs 50% less than glass. This Schedule 80 Enfield 10 ft pipe is available in sizes 1-1/2", 2", 3", and 4".
- Schedule 80 Enfield 10 foot flame retardant pipe for the IPEX Enfield Electrofusion acid waste system
- Made from flame retardant Schedule 80 polypropylene
- 10 feet long
- Durable to withstand high temperatures and corrosion levels
- Easy to install and 50% less expensive than glass
- Available in sizes 1-1/2", 2", 3", and 4"
No d’article |
Size (in) |
Length |
Schedule du tuyau |
BIM |
---|---|---|---|---|
146013 | Size (in) n.d. 1 1/2 | Length n.d. 10 ft | Schedule du tuyau n.d. 80 | BIM n.d. |
146014 | Size (in) n.d. 2 | Length n.d. 10 ft | Schedule du tuyau n.d. 80 | BIM n.d. |
146015 | Size (in) n.d. 3 | Length n.d. 10 ft | Schedule du tuyau n.d. 80 | BIM n.d. |
146016 | Size (in) n.d. 4 | Length n.d. 10 ft | Schedule du tuyau n.d. 80 | BIM n.d. |