CAD (0)
▾
AW Polypropylene Pipe Flame Retardant Sch 40, 10 ft Lengths
Pipes
The 10 foot flame retardant Enfield Schedule 40 polypropylene pipe is built to seamlessly fit in the IPEX Enfield Electrofusion acid waste system. Flame retardant with superior underground performance, this piping system is an ideal solution for non return air plenum chemical waste applications. Designed to withstand highly corrosive chemicals in tough environments such as industrial plants, hospital laboratories, and more, the IPEX Enfield Electrofusion system utilizes a core microprocessor Enfusion unit to ensure peak performance levels with easy-to-install pipes. This Enfield 10 ft pipe is available in sizes 1-1/2", 2", 3", 4", 6", 8", 10" and 12" to suit your specific needs.
- 10 ft flame retardant Enfield Schedule 40 polypropylene pipe for the IPEX Enfield Electrofusion acid waste system
- Made from flame retardant Schedule 40 polypropylene
- 10 feet long
- Ideal for all non return air plenum chemical waste applications
- Corrosion resistance and high tolerance to chemicals
- Heavy gauge resistance wire is molded into the socket
- Easy installation that costs 50% less than glass
- Can be cleaned easily by flushing with boiling water
- Available in sizes 1-1/2", 2", 3", 4", 6”, 8”, 10” and 12”
No d’article |
Size (in) |
Length |
Schedule du tuyau |
BIM |
---|---|---|---|---|
146001 | Size (in) n.d. 1 1/2 | Length n.d. 10 ft | Schedule du tuyau n.d. 40 | BIM n.d. |
146002 | Size (in) n.d. 2 | Length n.d. 10 ft | Schedule du tuyau n.d. 40 | BIM n.d. |
146003 | Size (in) n.d. 3 | Length n.d. 10 ft | Schedule du tuyau n.d. 40 | BIM n.d. |
146004 | Size (in) n.d. 4 | Length n.d. 10 ft | Schedule du tuyau n.d. 40 | BIM n.d. |
146006 | Size (in) n.d. 6 | Length n.d. 10 ft | Schedule du tuyau n.d. 40 | BIM n.d. |
146008 | Size (in) n.d. 8 | Length n.d. 10 ft | Schedule du tuyau n.d. 40 | BIM n.d. |
146010 | Size (in) n.d. 10 | Length n.d. 10 ft | Schedule du tuyau n.d. 40 | BIM n.d. |
146012 | Size (in) n.d. 12 | Length n.d. 10 ft | Schedule du tuyau n.d. 40 | BIM n.d. |