CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
The IPEX Enfield Electrofusion acid waste system is an innovative, technologically advanced system designed for use in a range of environments, from hospitals to chemical manufacturing. Featuring a microprocessor-controlled enfusion unit, this system delivers optimal performance and reliability. Use the Enfield Electrofusion coupling socket in the IPEX Enfield Electrofusion acid waste system to provide a secure, reliable connection between polypropylene pipes for a highly controlled system delivery. It is available in 1-1/2", 2", 3", 4", 6", 8", 10" and 12" sizes.
  • Enfield Electrofusion coupling socket for the IPEX Enfield Electrofusion acid waste system
  • Creates a secure, fitted connection for optimal control
  • Built to withstand highly corrosive chemicals and pH levels
  • Easy to install and maintain
  • Available in 1-1/2", 2", 3", 4", 6", 8", 10" and 12" sizes
1 - 8 du 8 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

n.d. 1 1/2 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 4 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 6 n.d. 6 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 8 n.d. 8 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 10 n.d. 10 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 12 n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 8 du 8 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top