CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
1 - 32 du 32 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Type

Size (in)

Schedule du tuyau

Poids par longueur

n.d. Tuyau – Bout uni n.d. 1/2 n.d. 40 n.d. 0,177 lb/ft
n.d. Tuyau – Bout uni n.d. 1/2 n.d. 80 n.d. 0,225 lb/ft
n.d. Tuyau – Bout uni n.d. 3/4 n.d. 40 n.d. 0,235 lb/ft
n.d. Tuyau – Bout uni n.d. 3/4 n.d. 80 n.d. 0,305 lb/ft
n.d. Tuyau – Bout uni n.d. 1 n.d. 40 n.d. 0,349 lb/ft
n.d. Tuyau – Bout uni n.d. 1 n.d. 80 n.d. 0,450 lb/ft
n.d. Tuyau – Bout uni n.d. 1 1/4 n.d. 40 n.d. 0,471 lb/ft
n.d. Tuyau – Bout uni n.d. 1 1/4 n.d. 80 n.d. 0,621 lb/ft
n.d. Tuyau – Bout uni n.d. 1 1/2 n.d. 40 n.d. 0,567 lb/ft
n.d. Tuyau – Bout uni n.d. 1 1/2 n.d. 80 n.d. 0,754 lb/ft
n.d. Tuyau – Embout à cloche n.d. 1 1/2 n.d. 80 n.d. 0,754 lb/ft
n.d. Tuyau – Bout uni n.d. 2 n.d. 40 n.d. 0,760 lb/ft
n.d. Tuyau – Bout uni n.d. 2 n.d. 80 n.d. 1,043 lb/ft
n.d. Tuyau – Embout à cloche n.d. 2 n.d. 80 n.d. 1,043 lb/ft
n.d. Tuyau – Bout uni n.d. 2 1/2 n.d. 40 n.d. 1,205 lb/ft
n.d. Tuyau – Bout uni n.d. 2 1/2 n.d. 80 n.d. 1,594 lb/ft
n.d. Tuyau – Bout uni n.d. 3 n.d. 40 n.d. 1,578 lb/ft
n.d. Tuyau – Bout uni n.d. 3 n.d. 80 n.d. 2,132 lb/ft
n.d. Tuyau – Embout à cloche n.d. 3 n.d. 80 n.d. 2,132 lb/ft
n.d. Tuyau – Bout uni n.d. 4 n.d. 40 n.d. 2,247 lb/ft
n.d. Tuyau – Bout uni n.d. 4 n.d. 80 n.d. 3,116 lb/ft
n.d. Tuyau – Embout à cloche n.d. 4 n.d. 80 n.d. 3,116 lb/ft
n.d. Tuyau – Bout uni n.d. 6 n.d. 40 n.d. 3,960 lb/ft
n.d. Tuyau – Bout uni n.d. 6 n.d. 80 n.d. 5,951 lb/ft
n.d. Tuyau – Embout à cloche n.d. 6 n.d. 80 n.d. 5,951 lb/ft
n.d. Tuyau – Bout uni n.d. 8 n.d. 40 n.d. 5,952 lb/ft
n.d. Tuyau – Bout uni n.d. 8 n.d. 80 n.d. 9,040 lb/ft
n.d. Tuyau – Embout à cloche n.d. 8 n.d. 80 n.d. 9,040 lb/ft
n.d. Tuyau – Bout uni n.d. 10 n.d. 40 n.d. 8,450 lb/ft
n.d. Tuyau – Bout uni n.d. 10 n.d. 80 n.d. 13,413 lb/ft
n.d. Tuyau – Bout uni n.d. 12 n.d. 40 n.d. 11,162 lb/ft
n.d. Tuyau – Bout uni n.d. 12 n.d. 80 n.d. 18,440 lb/ft
1 - 32 du 32 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top