CAD (0)
▾
Adapter EJ x LN
Adapters
A core component of the IPEX Enfield Electrofusion polypropylene acid waste system, the Enfield EJ x LN Electrofusion Adapter allows for optimal temperature control, flow monitoring, and seamless performance. Featuring durable construction, like the rest of the system, it can withstand high pH levels and a wide range of temperatures. This adapter fits seamlessly into the electrofusion system to ensure reliability and superior performance. This Enfield EJ x LN Electrofusion Adapter comes in a 1-1/2" size.
- Enfield EJ x LN Electrofusion Adapter for the IPEX Enfield Electrofusion polypropylene acid waste system
- Allows for optimal temperature control and performance flow
- Durable and able to withstand high temperatures and pH levels
- Easy to install and less expensive than glass applications
- Available in 1-1/2" size
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
BIM |
|---|---|---|---|---|
| 257111 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |