CAD (0)
▾
Adapters
adapters-10
1-1/2" x 12" FRPP Swivel Sink Strainer Adapter with Viton Gasket Spg x Female Thread
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion 1-1/2" x 12" FRPP swivel sink strainer adapter with Viton gasket (spigot x female thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system, and is available in a 1-1/2" x 12" size.- 1-1/2" x 12" FRPP swivel sink strainer adapter with Viton gasket (spigot x female thread) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- Microprocessor-controlled enfusion unit improves system performance
- Available in size 1-1/2" x 12"
FRPP Swivel Sink Strainer Adapter with Viton Gasket Spg x Female Thread
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion FRPP swivel sink strainer adapter with Viton gasket (spigot x female thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and is available in a 1-1/2" size.- FRPP swivel sink strainer adapter with Viton gasket (spigot x female thread) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- microprocessor-controlled enfusion unit improves system performance
- Available in 1-1/2" size
Adapter Female Thread x LN
A core component of the IPEX Enfield Electrofusion polypropylene acid waste system, the Female Thread x LN Enfield Electrofusion Adapter allows for optimal temperature control, flow monitoring, and seamless performance. Featuring durable construction, like the rest of the system, it can withstand high pH levels and a wide range of temperatures. This adapter fits seamlessly into the electrofusion system to ensure reliability and superior performance. This Female Thread x LN Enfield Electrofusion Adapter comes in a 1-1/2" size.- Female Thread x LN Enfield Electrofusion Adapter for the IPEX Enfield Electrofusion polypropylene acid waste system
- Allows for optimal temperature control and performance flow
- Durable and able to withstand high temperatures and pH levels
- Easy to install and less expensive than glass applications
- Available in size 1-1/2"
Adapter EJ x LN
A core component of the IPEX Enfield Electrofusion polypropylene acid waste system, the Enfield EJ x LN Electrofusion Adapter allows for optimal temperature control, flow monitoring, and seamless performance. Featuring durable construction, like the rest of the system, it can withstand high pH levels and a wide range of temperatures. This adapter fits seamlessly into the electrofusion system to ensure reliability and superior performance. This Enfield EJ x LN Electrofusion Adapter comes in a 1-1/2" size.- Enfield EJ x LN Electrofusion Adapter for the IPEX Enfield Electrofusion polypropylene acid waste system
- Allows for optimal temperature control and performance flow
- Durable and able to withstand high temperatures and pH levels
- Easy to install and less expensive than glass applications
- Available in 1-1/2" size
Male Adapter EJ x Male Thread
(2) The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion male adapter (electrofusion joint x male thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in 1-1/2" and 4" sizes.- Enfield Electrofusion male adapter (EJ x MPT) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- Microprocessor-controlled enfusion unit improves system performance
- Available in sizes 1-1/2" and 4"
Female Adapter EJ x Female Thread
(4) The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion male adapter (electrofusion joint x female thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in two sizes.- Enfield Electrofusion male adapter (EJ x FPT) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- Microprocessor-controlled enfusion unit improves system performance
- Available in two sizes
3"/12" FRPP Tail Piece Adapter c/w Spig x Brass Compression Ring
(2) Known for its reliable application and innovative performance, the Enfield Electrofusion 3"/12" FRPP Tail Piece Adapter c/w Spig x Brass Compression Ring is designed to fit within the IPEX Enfield Electrofusion polypropylene acid waste system. A core component of this acid waste system, the compression ring fits securely in the application to prevent leakage, ensure peak performance, and maintain structural integrity. Durable brass allows for corrosion resistance and high temperature resistance in the toughest environments with an easy and convenient installation process. This brass compression ring is available in sizes 1-1/2 x 3" and 1-1/2 x 12" for a seamless fit.- Enfield Electrofusion 3"/12" FRPP Tail Piece Adapter c/w Spig x Brass Compression Ring for the IPEX Enfield Electrofusion polypropylene acid waste system
- Made from durable brass
- High corrosion resistance and wide temperature range
- Easy installation that costs 50% less than glass applications
- Able to withstand tough environments
- Available in sizes 1-1/2 x 3" and 1-1/2 x 12"
Glass Adapter EJ x Bead
(4) The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion glass adapter (electrofusion joint x bead) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in 1-1/2", 2", 3" and 4" sizes.- IPEX Enfield Electrofusion glass adapter (EJ x bead) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- microprocessor-controlled enfusion unit improves system performance
- Available in sizes 1-1/2", 2", 3" and 4"
Cast Iron Adapter EJ x Sp
(4) Durable, reliable, and highly capable, the Enfield Electrofusion Cast Iron Adapter EJ x Sp is a core component of the IPEX Enfield Electrofusion polypropylene acid waste system. Built to provide a secure fit, this adapter applies seamlessly within the piping system to allow for premium performance, temperature control, and flow. Part of an innovative system, it is designed to withstand high temperatures and corrosion levels in a variety of tough environments. The Enfield Electrofusion Cast Iron Adapter EJ x Sp comes in sizes 1-1/2", 2", 3", and 4" to suit your needs.- Enfield Electrofusion Cast Iron Adapter EJ x Sp for the IPEX Enfield Electrofusion polypropylene acid waste system
- Fits seamlessly to allow for temperature control, monitoring, and flow
- High corrosion resistance and capable of handling high pH levels
- Available in sizes 1-1/2", 2", 3", and 4"