CAD (0)
▾
1-1/2" x 12" FRPP Swivel Sink Strainer Adapter with Viton Gasket Spg x Female Thread
Adapters
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion 1-1/2" x 12" FRPP swivel sink strainer adapter with Viton gasket (spigot x female thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system, and is available in a 1-1/2" x 12" size.
- 1-1/2" x 12" FRPP swivel sink strainer adapter with Viton gasket (spigot x female thread) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- Microprocessor-controlled enfusion unit improves system performance
- Available in size 1-1/2" x 12"
No d’article |
Size (in) |
CAD |
BIM |
|---|---|---|---|
| 257090 | Size (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |