CAD (0)
▾
3"/12" FRPP Tail Piece Adapter c/w Spig x Brass Compression Ring
Adapters
Known for its reliable application and innovative performance, the Enfield Electrofusion 3"/12" FRPP Tail Piece Adapter c/w Spig x Brass Compression Ring is designed to fit within the IPEX Enfield Electrofusion polypropylene acid waste system. A core component of this acid waste system, the compression ring fits securely in the application to prevent leakage, ensure peak performance, and maintain structural integrity. Durable brass allows for corrosion resistance and high temperature resistance in the toughest environments with an easy and convenient installation process. This brass compression ring is available in sizes 1-1/2 x 3" and 1-1/2 x 12" for a seamless fit.
- Enfield Electrofusion 3"/12" FRPP Tail Piece Adapter c/w Spig x Brass Compression Ring for the IPEX Enfield Electrofusion polypropylene acid waste system
- Made from durable brass
- High corrosion resistance and wide temperature range
- Easy installation that costs 50% less than glass applications
- Able to withstand tough environments
- Available in sizes 1-1/2 x 3" and 1-1/2 x 12"