CAD (0)
▾
Male Adapter EJ x Male Thread
Adapters
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion male adapter (electrofusion joint x male thread) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in 1-1/2" and 4" sizes.
- Enfield Electrofusion male adapter (EJ x MPT) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- Microprocessor-controlled enfusion unit improves system performance
- Available in sizes 1-1/2" and 4"
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
BIM |
|---|---|---|---|---|
| 257121 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |
| 257122 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 |
CAD
n.d. |
BIM
n.d. |