CAD (0)
▾
Glass Adapter EJ x Bead
Adapters
The IPEX Enfield Electrofusion system is a polypropylene acid waste system run via a microprocessor and capable of handling a wide range of corrosive chemicals and pH levels. Use the Enfield Electrofusion glass adapter (electrofusion joint x bead) in the IPEX Enfield Electrofusion acid waste system for a secure fit that allows for controlled temperature and time. It is easy to install, adds reliability to the system and comes in 1-1/2", 2", 3" and 4" sizes.
- IPEX Enfield Electrofusion glass adapter (EJ x bead) for Enfield Electrofusion acid waste system
- Easy connecting joint for reliable and controlled fit
- Easy installation
- Low maintenance
- microprocessor-controlled enfusion unit improves system performance
- Available in sizes 1-1/2", 2", 3" and 4"