CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755231 | n.d. 1 1/2 in. Size Trap Adapter with Washer and Nut (H x Slip) | Longueur n.d. 1,83 in | Width n.d. 2.333 in | Height n.d. 2.269 in |
| 755235 | n.d. 1 1/2 x 1 1/4 in. Size Trap Adapter with Washer and Nut (H x Slip) | Longueur n.d. 1,85 in | Width n.d. 2.336 in | Height n.d. 2.26 in |