CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750870 | n.d. 1 1/2 in. Size 60º Street Bend (SPG x H) | Longueur n.d. 2,96 in | Width n.d. 2.254 in | Hauteur n.d. 3,51 in |
| 750871 | n.d. 2 in. Size 60º Street Bend (SPG x H) | Longueur n.d. 3,63 in | Width n.d. 2.73 in | Hauteur n.d. 4,32 in |
| 750872 | n.d. 3 in. Size 60º Street Bend (SPG x H) | Longueur n.d. 5,76 in | Width n.d. 3.982 in | Hauteur n.d. 6,53 in |
| 750873 | n.d. 4 in. Size 60º Street Bend (SPG x H) | Longueur n.d. 7,08 in | Width n.d. 5.02 in | Hauteur n.d. 7,91 in |

