CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 750068 | n.d. 1 1/2 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 2,26 in | Largeur n.d. 2,258 in | Hauteur n.d. 2,26 in |
| 750075 | n.d. 2 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 2,74 in | Largeur n.d. 2,735 in | Hauteur n.d. 2,74 in |
| 750082 | n.d. 3 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 3,99 in | Largeur n.d. 3,992 in | Hauteur n.d. 3,99 in |
| 750089 | n.d. 4 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 5,03 in | Largeur n.d. 5,032 in | Hauteur n.d. 5,03 in |

