CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 755059 | n.d. 1 1/2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 2,30 in | Largeur n.d. 2,296 in | Hauteur n.d. 2,30 in |
| 755058 | n.d. 2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 2,73 in | Largeur n.d. 2,729 in | Hauteur n.d. 2,73 in |
| 755060 | n.d. 2 x 2 x 1 1/2 x 1 1/2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 2,73 in | Largeur n.d. 2,733 in | Hauteur n.d. 2,73 in |
| 755056 | n.d. 3 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 4,00 in | Largeur n.d. 3,995 in | Hauteur n.d. 4,00 in |
| 755061 | n.d. 3 x 3 x 1 1/2 x 1 1/2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 4,00 in | Largeur n.d. 3,998 in | Hauteur n.d. 4,00 in |
| 755055 | n.d. 3 x 3 x 2 x 2 in. Size Double Sanitary Tee (H x H x H x H) | Length n.d. 3,99 in | Largeur n.d. 3,992 in | Hauteur n.d. 3,99 in |