CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Largeur |
Hauteur |
|---|---|---|---|---|
| 751517 | n.d. 1 1/4 in. Size P-Trap with Union (H x H) | Longueur n.d. 6,13 in | Largeur n.d. 2,370 in | Hauteur n.d. 5,15 in |
| 751549 | n.d. 1 1/2 in. Size P-Trap with Union (H x H) | Longueur n.d. 6,89 in | Largeur n.d. 2,684 in | Hauteur n.d. 6,02 in |
| 751572 | n.d. 2 in. Size P-Trap with Union (H x H) | Longueur n.d. 8,37 in | Largeur n.d. 3,176 in | Hauteur n.d. 7,76 in |