CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 752250 | n.d. 1 1/2 in. Size Wye Street (SPG x H x H) | Length n.d. 4,48 in | Largeur n.d. 2,260 in | Hauteur n.d. 5,56 in |
| 752251 | n.d. 2 in. Size Wye Street (SPG x H x H) | Length n.d. 5,52 in | Largeur n.d. 2,744 in | Hauteur n.d. 6,81 in |
| 752254 | n.d. 3 in. Size Wye Street (SPG x H x H) | Length n.d. 7,97 in | Largeur n.d. 4,001 in | Hauteur n.d. 9,47 in |
| 752255 | n.d. 4 in. Size Wye Street (SPG x H x H) | Length n.d. 10,02 in | Largeur n.d. 5,050 in | Hauteur n.d. 11,72 in |

