CAD (0)
▾
Bushing Reducing (Spigot x FNPT)
Bushings
Reduce the size of your piping system using this flushstyle reducer bushing, featuring a spigot end and a female threaded (FPT) end.
- Outstanding resistance to chemical such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible, made with less than half the energy needed to produce the same size steel/steel alloy materials.
- Remains smooth due to its resistance to rust, pit, scale & corrosion.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
BIM |
---|---|---|---|---|
036684 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036686 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036687 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036688 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036689 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036690 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036691 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036692 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036693 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036694 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. | BIM n.d. |
036695 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036696 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036697 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036698 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. | BIM n.d. |
036699 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
236002 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036700 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036701 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036702 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. | BIM n.d. |
036703 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
036704 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036705 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036706 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036707 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/4 | CAD n.d. | BIM n.d. |
036708 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
036709 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036710 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 1/2 | CAD n.d. | BIM n.d. |
036711 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036712 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 1/2 | CAD n.d. | BIM n.d. |
036713 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 3 | CAD n.d. | BIM n.d. |
036714 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036715 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 3 | CAD n.d. | BIM n.d. |
036716 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 4 | CAD n.d. | BIM n.d. |