CAD (0)
▾
Cap (FNPT)
Caps and Plugs
Seal off unused MPT fittings or pipe run with the female threaded (FPT) cap.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
BIM |
|---|---|---|---|---|
| 036074 | Size (in) n.d. 1/2 | Length n.d. 1,22 in |
CAD
n.d. |
BIM
n.d. |
| 036075 | Size (in) n.d. 3/4 | Length n.d. 1,26 in |
CAD
n.d. |
BIM
n.d. |
| 036076 | Size (in) n.d. 1 | Length n.d. 1,54 in |
CAD
n.d. |
BIM
n.d. |
| 036077 | Size (in) n.d. 1 1/4 | Length n.d. 1,51 in |
CAD
n.d. |
BIM
n.d. |
| 036078 | Size (in) n.d. 1 1/2 | Length n.d. 1,59 in |
CAD
n.d. |
BIM
n.d. |
| 036079 | Size (in) n.d. 2 | Length n.d. 1,70 in |
CAD
n.d. |
BIM
n.d. |
| 036080 | Size (in) n.d. 2 1/2 | Length n.d. 2,47 in |
CAD
n.d. |
BIM
n.d. |
| 036081 | Size (in) n.d. 3 | Length n.d. 2,53 in |
CAD
n.d. |
BIM
n.d. |
| 036082 | Size (in) n.d. 4 | Length n.d. 2,82 in |
CAD
n.d. |
BIM
n.d. |

