CAD (0)
▾
Nipple (Standard)
Nipples
Connect two female threaded (FPT) fittings to each end of this straight pipe. Available in a range of sizes from 1/2" to 4" these nipples feature male threads on each end for quick and easy connections.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Size (in) |
Longueur |
CAD |
BIM |
|---|---|---|---|---|
| 036445 | Size (in) n.d. 1/4 | Longueur n.d. 1,50 in |
CAD
n.d. |
BIM
n.d. |
| 036456 | Size (in) n.d. 1/4 | Longueur n.d. 2,00 in |
CAD
n.d. |
BIM
n.d. |
| 036457 | Size (in) n.d. 1/4 | Longueur n.d. 2,50 in |
CAD
n.d. |
BIM
n.d. |
| 036458 | Size (in) n.d. 1/4 | Longueur n.d. 3,00 in |
CAD
n.d. |
BIM
n.d. |
| 036459 | Size (in) n.d. 1/4 | Longueur n.d. 3,50 in |
CAD
n.d. |
BIM
n.d. |
| 036460 | Size (in) n.d. 1/4 | Longueur n.d. 4,00 in |
CAD
n.d. |
BIM
n.d. |
| 036461 | Size (in) n.d. 1/4 | Longueur n.d. 4,50 in |
CAD
n.d. |
BIM
n.d. |
| 036462 | Size (in) n.d. 1/4 | Longueur n.d. 5,00 in |
CAD
n.d. |
BIM
n.d. |
| 036463 | Size (in) n.d. 1/4 | Longueur n.d. 6,00 in |
CAD
n.d. |
BIM
n.d. |
| 236012 | Size (in) n.d. 1/4 | Longueur n.d. 10,00 in |
CAD
n.d. |
BIM
n.d. |
| 236013 | Size (in) n.d. 1/4 | Longueur n.d. 12,00 in |
CAD
n.d. |
BIM
n.d. |
| 036446 | Size (in) n.d. 3/8 | Longueur n.d. 1,50 in |
CAD
n.d. |
BIM
n.d. |
| 036466 | Size (in) n.d. 3/8 | Longueur n.d. 2,00 in |
CAD
n.d. |
BIM
n.d. |
| 036467 | Size (in) n.d. 3/8 | Longueur n.d. 2,50 in |
CAD
n.d. |
BIM
n.d. |
| 036468 | Size (in) n.d. 3/8 | Longueur n.d. 3,00 in |
CAD
n.d. |
BIM
n.d. |
| 036469 | Size (in) n.d. 3/8 | Longueur n.d. 3,50 in |
CAD
n.d. |
BIM
n.d. |
| 036470 | Size (in) n.d. 3/8 | Longueur n.d. 4,00 in |
CAD
n.d. |
BIM
n.d. |
| 036471 | Size (in) n.d. 3/8 | Longueur n.d. 4,50 in |
CAD
n.d. |
BIM
n.d. |
| 036472 | Size (in) n.d. 3/8 | Longueur n.d. 5,00 in |
CAD
n.d. |
BIM
n.d. |
| 036473 | Size (in) n.d. 3/8 | Longueur n.d. 6,00 in |
CAD
n.d. |
BIM
n.d. |
| 036474 | Size (in) n.d. 3/8 | Longueur n.d. 8,00 in |
CAD
n.d. |
BIM
n.d. |
| 036447 | Size (in) n.d. 1/2 | Longueur n.d. 1,50 in |
CAD
n.d. |
BIM
n.d. |
| 036475 | Size (in) n.d. 1/2 | Longueur n.d. 2,00 in |
CAD
n.d. |
BIM
n.d. |
| 036476 | Size (in) n.d. 1/2 | Longueur n.d. 2,50 in |
CAD
n.d. |
BIM
n.d. |
| 036477 | Size (in) n.d. 1/2 | Longueur n.d. 3,00 in |
CAD
n.d. |
BIM
n.d. |
| 036478 | Size (in) n.d. 1/2 | Longueur n.d. 3,50 in |
CAD
n.d. |
BIM
n.d. |
| 036479 | Size (in) n.d. 1/2 | Longueur n.d. 4,00 in |
CAD
n.d. |
BIM
n.d. |
| 036480 | Size (in) n.d. 1/2 | Longueur n.d. 4,50 in |
CAD
n.d. |
BIM
n.d. |
| 036481 | Size (in) n.d. 1/2 | Longueur n.d. 5,00 in |
CAD
n.d. |
BIM
n.d. |
| 036482 | Size (in) n.d. 1/2 | Longueur n.d. 5,50 in |
CAD
n.d. |
BIM
n.d. |
| 036483 | Size (in) n.d. 1/2 | Longueur n.d. 6,00 in |
CAD
n.d. |
BIM
n.d. |
| 036484 | Size (in) n.d. 1/2 | Longueur n.d. 8,00 in |
CAD
n.d. |
BIM
n.d. |
| 036485 | Size (in) n.d. 1/2 | Longueur n.d. 10,00 in |
CAD
n.d. |
BIM
n.d. |
| 036486 | Size (in) n.d. 1/2 | Longueur n.d. 12,00 in |
CAD
n.d. |
BIM
n.d. |
| 036448 | Size (in) n.d. 3/4 | Longueur n.d. 1,50 in |
CAD
n.d. |
BIM
n.d. |
| 036490 | Size (in) n.d. 3/4 | Longueur n.d. 2,00 in |
CAD
n.d. |
BIM
n.d. |
| 036491 | Size (in) n.d. 3/4 | Longueur n.d. 2,50 in |
CAD
n.d. |
BIM
n.d. |
| 036492 | Size (in) n.d. 3/4 | Longueur n.d. 3,00 in |
CAD
n.d. |
BIM
n.d. |
| 036493 | Size (in) n.d. 3/4 | Longueur n.d. 3,50 in |
CAD
n.d. |
BIM
n.d. |
| 036494 | Size (in) n.d. 3/4 | Longueur n.d. 4,00 in |
CAD
n.d. |
BIM
n.d. |
| 036495 | Size (in) n.d. 3/4 | Longueur n.d. 4,50 in |
CAD
n.d. |
BIM
n.d. |
| 036496 | Size (in) n.d. 3/4 | Longueur n.d. 5,00 in |
CAD
n.d. |
BIM
n.d. |
| 036497 | Size (in) n.d. 3/4 | Longueur n.d. 5,50 in |
CAD
n.d. |
BIM
n.d. |
| 036498 | Size (in) n.d. 3/4 | Longueur n.d. 6,00 in |
CAD
n.d. |
BIM
n.d. |
| 036500 | Size (in) n.d. 3/4 | Longueur n.d. 8,00 in |
CAD
n.d. |
BIM
n.d. |
| 036501 | Size (in) n.d. 3/4 | Longueur n.d. 10,00 in |
CAD
n.d. |
BIM
n.d. |
| 036502 | Size (in) n.d. 3/4 | Longueur n.d. 12,00 in |
CAD
n.d. |
BIM
n.d. |
| 036449 | Size (in) n.d. 1 | Longueur n.d. 2,00 in |
CAD
n.d. |
BIM
n.d. |
| 036504 | Size (in) n.d. 1 | Longueur n.d. 2,50 in |
CAD
n.d. |
BIM
n.d. |
| 036505 | Size (in) n.d. 1 | Longueur n.d. 3,00 in |
CAD
n.d. |
BIM
n.d. |

