CAD (0)
▾
Fabricated Reducing Combination Wye & 1/8 Bend EJ
Wyes
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion fabricated reducing combination wye and 1/8 bend socket come in 8" x 3", 8" x 4", 8" x 6", 10" x 3", 10" x 4", 10" x 6", 10" x 8", 12" x 3", 12" x 4", 12" x 6", 12" x 8" and 12" x 10" sizes.
- Fabricated reducing combination wye and 1/8 bend socket in 8" x 3", 8" x 4", 8" x 6", 10" x 3", 10" x 4", 10" x 6", 10" x 8", 12" x 3", 12" x 4", 12" x 6", 12" x 8" and 12" x 10" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed
No d’article |
Size 1 (in) |
Size 2 (in) |
Size 3 (in) |
CAD |
BIM |
|---|---|---|---|---|---|
| 257418 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | Size 3 (in) n.d. 3 |
CAD
n.d. |
BIM
n.d. |
| 257419 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | Size 3 (in) n.d. 4 |
CAD
n.d. |
BIM
n.d. |
| 257420 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | Size 3 (in) n.d. 6 |
CAD
n.d. |
BIM
n.d. |
| 257375 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 10 | Size 3 (in) n.d. 3 |
CAD
n.d. |
BIM
n.d. |
| 257376 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 10 | Size 3 (in) n.d. 4 |
CAD
n.d. |
BIM
n.d. |
| 257377 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 10 | Size 3 (in) n.d. 6 |
CAD
n.d. |
BIM
n.d. |
| 257378 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 10 | Size 3 (in) n.d. 8 |
CAD
n.d. |
BIM
n.d. |
| 257434 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | Size 3 (in) n.d. 4 |
CAD
n.d. |
BIM
n.d. |
| 257435 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | Size 3 (in) n.d. 6 |
CAD
n.d. |
BIM
n.d. |
| 257386 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | Size 3 (in) n.d. 8 |
CAD
n.d. |
BIM
n.d. |
| 257385 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | Size 3 (in) n.d. 10 |
CAD
n.d. |
BIM
n.d. |

