CAD (0)
▾
Fabricated Reducing Double 45º Wye EJ
Wyes
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion fabricated reducing double 45º wye socket fittings come in 3" x 2", 4" x 2", 4" x 3", 8" x 6", 10" x 4", 10" x 6", 10" x 8", 12" x 4", 12" x 6", 12" x 8" and 12" x 10" sizes. A double wye configuration collects waste from two different directions into a single drain line.
- Fabricated reducing double 45º wye socket in 3" x 2", 4" x 2", 4" x 3", 8" x 6", 10" x 4", 10" x 6", 10" x 8", 12" x 4", 12" x 6", 12" x 8" and 12" x 10" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed
No d’article |
Size 1 (in) |
Size 2 (in) |
Size 3 (in) |
CAD |
BIM |
---|---|---|---|---|---|
257446 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
257449 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 2 | CAD n.d. | BIM n.d. |
257453 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 2 | CAD n.d. | BIM n.d. |
257454 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 3 | CAD n.d. | BIM n.d. |
257461 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | Size 3 (in) n.d. 6 | CAD n.d. | BIM n.d. |
257443 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 10 | Size 3 (in) n.d. 4 | CAD n.d. | BIM n.d. |
257463 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 10 | Size 3 (in) n.d. 6 | CAD n.d. | BIM n.d. |
257444 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 10 | Size 3 (in) n.d. 8 | CAD n.d. | BIM n.d. |
257464 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | Size 3 (in) n.d. 4 | CAD n.d. | BIM n.d. |
257465 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | Size 3 (in) n.d. 6 | CAD n.d. | BIM n.d. |
257466 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | Size 3 (in) n.d. 8 | CAD n.d. | BIM n.d. |
257467 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | Size 3 (in) n.d. 10 | CAD n.d. | BIM n.d. |