CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750420 | n.d. 1 1/2 in. Size 90º Double Bend (H x H x H) | Longueur n.d. 4,98 in | Width n.d. 2.25 in | Hauteur n.d. 3,59 in |
| 750424 | n.d. 2 in. Size 90º Double Bend (H x H x H) | Longueur n.d. 6,21 in | Width n.d. 2.714 in | Hauteur n.d. 4,48 in |
| 750428 | n.d. 2 x 1 1/2 x 1 1/2 in. Size 90º Double Bend (H x H x H) | Longueur n.d. 1,99 in | Width n.d. 2.7 in | Hauteur n.d. 2,70 in |
| 750426 | n.d. 3 in. Size 90º Double Bend (H x H x H) | Longueur n.d. 9,26 in | Width n.d. 3.984 in | Hauteur n.d. 6,66 in |

