CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Width |
Height |
|---|---|---|---|---|
| 753336 | n.d. 1 1/2 in. Size and 3 in. Travel Type I Expansion Joint (H x H) | Length n.d. 2,464 in | Width n.d. 2.531 in | Height n.d. 6.888 in |
| 753337 | n.d. 2 in. Size and 3 in. Travel Type I Expansion Joint (H x H) | Length n.d. 2,832 in | Width n.d. 2.868 in | Height n.d. 6.852 in |
| 753338 | n.d. 3 in. Size and 3 in. Travel Type I Expansion Joint (H x H) | Length n.d. 4,064 in | Width n.d. 4.109 in | Height n.d. 8.435 in |
| 753339 | n.d. 4 in. Size and 8 in. Travel Type II Expansion Joint (H x H) | Length n.d. 5,072 in | Width n.d. 5.034 in | Height n.d. 14.848 in |

