CAD/BIM catalogue

CAD (0)
  • Le panier est vide
1 - 9 du 9 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Nom de l’article

Longueur

Width

Height

n.d. 2 x 1 1/2 in. Size Flush Bushing (SPG x H) n.d. 2,39 in n.d. 2.392 in n.d. 2.392 in
n.d. 3 x 1 1/2 in. Size Flush Bushing (SPG x H) n.d. 4,25 in n.d. 4.25 in n.d. 4.25 in
n.d. 3 x 2 in. Size Flush Bushing (SPG x H) n.d. 3,94 in n.d. 3.944 in n.d. 3.944 in
n.d. 4 x 2 in. Size Flush Bushing (SPG x H) n.d. 4,70 in n.d. 4.702 in n.d. 4.702 in
n.d. 4 x 3 in. Size Flush Bushing (SPG x H) n.d. 5,05 in n.d. 5.05 in n.d. 5.05 in
n.d. 6 x 3 in. Size Flush Bushing (SPG x H) n.d. 7,19 in n.d. 7.186 in n.d. 7.186 in
n.d. 6 x 4 in. Size Flush Bushing (SPG x H) n.d. 6,64 in n.d. 6.643 in n.d. 6.643 in
n.d. 8 x 6 in. Size Flush Bushing (SPG x H) n.d. 9,17 in n.d. 9.17 in n.d. 4.56 in
n.d. 10 x 8 in. Size Flush Bushing (SPG x H) n.d. 11,63 in n.d. 11.63 in n.d. 5.44 in
1 - 9 du 9 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top