CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 755570 | n.d. 1 1/2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 5,83 in | Largeur n.d. 2,300 in | Hauteur n.d. 5,77 in |
| 755571 | n.d. 2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 7,42 in | Largeur n.d. 2,764 in | Hauteur n.d. 7,44 in |
| 755580 | n.d. 2 x 1 1/2 x 1 1/2 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 6,24 in | Largeur n.d. 2,740 in | Hauteur n.d. 5,80 in |
| 755581 | n.d. 2 x 2 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 6,32 in | Largeur n.d. 2,709 in | Hauteur n.d. 5,91 in |
| 755572 | n.d. 3 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 11,10 in | Largeur n.d. 4,015 in | Hauteur n.d. 11,07 in |
| 755582 | n.d. 3 x 3 x 1 1/2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 7,47 in | Largeur n.d. 4,012 in | Hauteur n.d. 6,66 in |
| 755583 | n.d. 3 x 3 x 2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 8,60 in | Largeur n.d. 3,977 in | Hauteur n.d. 8,03 in |
| 755573 | n.d. 4 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 14,30 in | Largeur n.d. 5,068 in | Hauteur n.d. 14,19 in |
| 755584 | n.d. 4 x 4 x 2 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 9,49 in | Largeur n.d. 5,102 in | Hauteur n.d. 8,32 in |
| 755585 | n.d. 4 x 4 x 3 in. Size Long Turn Tee Wye (H x H x H) | Length n.d. 12,21 in | Largeur n.d. 5,082 in | Hauteur n.d. 11,39 in |