CAD (0)
▾
No d’article |
Nom de l’article |
Dimension L |
Dimension W |
Dimension H |
|---|---|---|---|---|
| 226106 | n.d. 6 x 4 in. Size Extended Bushing (SPG x H) | Dimension L n.d. 6.98 in | Dimension W n.d. 6.98 in | Dimension H n.d. 5.76 in |
| 626150 | n.d. 8 x 4 in. Size Extended Bushing (SPG x H) | Dimension L n.d. 9.25 in | Dimension W n.d. 9.25 in | Dimension H n.d. 8.38 in |
| 626151 | n.d. 8 x 6 in. Size Extended Bushing (SPG x H) | Dimension L n.d. 9.28 in | Dimension W n.d. 9.28 in | Dimension H n.d. 8.63 in |
| 226077 | n.d. 10 x 8 in. Size Extended Bushing (SPG x H) | Dimension L n.d. 11.39 in | Dimension W n.d. 11.39 in | Dimension H n.d. 15.75 in |
| 226062 | n.d. 12 x 4 in. Size Extended Bushing (SPG x H) | Dimension L n.d. 13.65 in | Dimension W n.d. 13.65 in | Dimension H n.d. 7.63 in |
| 226165 | n.d. 12 x 6 in. Size Extended Bushing (SPG x H) | Dimension L n.d. 13.7 in | Dimension W n.d. 13.7 in | Dimension H n.d. 7.7 in |
| 226079 | n.d. 12 x 8 in. Size Extended Bushing (SPG x H) | Dimension L n.d. 13.39 in | Dimension W n.d. 13.39 in | Dimension H n.d. 19.5 in |
| 226112 | n.d. 10 x 4 in. Size Extended Bushing (SPG x H) | Dimension L n.d. | Dimension W n.d. | Dimension H n.d. |
| 226110 | n.d. 10 x 6 in. Size Extended Bushing (SPG x H) | Dimension L n.d. | Dimension W n.d. | Dimension H n.d. |