CAD (0)
▾
Pipe
Plenumline Mechanical Joint
Plenumline™ is an extremely resilient acid waste system, made from flame-retardant PVDF thermoplastic, designed for challenging conditions including highly restrictive return air plenum applications and high-temperature corrosive chemical waste situations. Plenumline mechanical joint acid waste systems easily displace costly and difficult-to-install glass and metal systems. With Plenumline, time-consuming methods associated with conventional heavy and brittle systems are replaced by a time proven mechanical joint system that takes only seconds to complete. Plenumline pipe is available in 1-1/2"", 2"", 3"" and 4"" sizes.
- For use in Plenunline™ acid waste systems
- Operating temperature range from -40°F (-40°C) to 285°F (140°C)
- Ideally suited for plenum applications
- Can be disassembled and re-used
- Mechanical joints
- Manufactured from Flame Retardant PVDF
- All plastic construction (no galvanic action, electrolysis or corrosion)
- Flame spread index of 5 and smoke development index of 35 as tested in accordance with ASTM E84 and UL723)
- IAPMO-listed
- NSF listed
- Certified to CSA B181.3
- Listed to CAN/ULC-S102.2
- Meets ASTM F1673
- Schedule 40 pipe is available in 1-1/2"", 2"", 3"" and 4"" sizes
No d’article |
Size (in) |
Longueur |
Schedule du tuyau |
Poids par longueur |
|---|---|---|---|---|
| 147045 | Size (in) n.d. 1-1/2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Poids par longueur n.d. 0,307 lb/ft |
| 147046 | Size (in) n.d. 2 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Poids par longueur n.d. 0,423 lb/ft |
| 147047 | Size (in) n.d. 3 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Poids par longueur n.d. 0,869 lb/ft |
| 147048 | Size (in) n.d. 4 | Longueur n.d. 10 ft | Schedule du tuyau n.d. 40 | Poids par longueur n.d. 1,237 lb/ft |