CAD/BIM catalogue

CAD (0)
  • Le panier est vide
1 - 16 du 16 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Nom de l’article

Length

Largeur

Hauteur

n.d. 1 1/2 in. Size Wye (H x H x H) n.d. 4,60 in n.d. 2,200 in n.d. 5,60 in
n.d. 2 in. Size Wye (H x H x H) n.d. 5,50 in n.d. 2,700 in n.d. 6,80 in
n.d. 2 x 1 1/2 x 1 1/2 in. Size Wye (H x H x H) n.d. 5,10 in n.d. 2,700 in n.d. 6,10 in
n.d. 2 x 2 x 1 1/2 in. Size Wye (H x H x H) n.d. 5,10 in n.d. 2,700 in n.d. 5,90 in
n.d. 3 in. Size Wye (H x H x H) n.d. 8,10 in n.d. 4,000 in n.d. 9,80 in
n.d. 3 x 3 x 1 1/2 in. Size Wye (H x H x H) n.d. 6,40 in n.d. 4,000 in n.d. 7,30 in
n.d. 3 x 3 x 2 in. Size Wye (H x H x H) n.d. 6,80 in n.d. 4,000 in n.d. 8,00 in
n.d. 4 in. Size Wye (H x H x H) n.d. 10,10 in n.d. 5,100 in n.d. 11,90 in
n.d. 4 x 4 x 2 in. Size Wye (H x H x H) n.d. 8,30 in n.d. 5,100 in n.d. 8,60 in
n.d. 4 x 4 x 3 in. Size Wye (H x H x H) n.d. 9,30 in n.d. 5,100 in n.d. 10,20 in
n.d. 6 in. Size Wye (H x H x H) n.d. 14,30 in n.d. 7,300 in n.d. 16,20 in
n.d. 6 x 6 x 3 in. Size Wye (H x H x H) n.d. 11,50 in n.d. 7,300 in n.d. 13,40 in
n.d. 6 x 6 x 4 in. Size Wye (H x H x H) n.d. 11,90 in n.d. 7,300 in n.d. 12,80 in
n.d. 8 in. Size Wye (H x H x H) n.d. 19,17 in n.d. 9,340 in n.d. 22,60 in
n.d. 8 x 4 in. Size Wye (H x H x H) n.d. 13,77 in n.d. 9,310 in n.d. 16,00 in
n.d. 8 x 6 in. Size Wye (H x H x H) n.d. 16,26 in n.d. 9,310 in n.d. 18,50 in
1 - 16 du 16 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top