CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 755006 | n.d. 1 1/2 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 2,27 in | Largeur n.d. 2,270 in | Hauteur n.d. 2,27 in |
| 755008 | n.d. 2 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 2,74 in | Largeur n.d. 2,744 in | Hauteur n.d. 2,74 in |
| 755010 | n.d. 3 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 4,00 in | Largeur n.d. 4,004 in | Hauteur n.d. 4,00 in |
| 755012 | n.d. 4 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 5,06 in | Largeur n.d. 5,056 in | Hauteur n.d. 5,06 in |
| 755014 | n.d. 6 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 7,29 in | Largeur n.d. 7,286 in | Hauteur n.d. 7,29 in |
| 226102 | n.d. 8 in. Size Cleanout Tee with Plug (H x H x FPT) | Length n.d. 11,61 in | Largeur n.d. 9,360 in | Hauteur n.d. 17,40 in |