CAD/BIM catalogue

CAD (0)
  • Le panier est vide
1 - 14 du 14 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Nom de l’article

Length

Largeur

Hauteur

n.d. 1 1/2 in. Size Wye (H x H x H) n.d. 4,49 in n.d. 2,268 in n.d. 5,56 in
n.d. 2 in. Size Wye (H x H x H) n.d. 5,57 in n.d. 2,742 in n.d. 6,81 in
n.d. 2 x 1 1/2 x 1 1/2 in. Size Wye (H x H x H) n.d. 5,15 in n.d. 2,739 in n.d. 6,04 in
n.d. 2 x 2 x 1 1/2 in. Size Wye (H x H x H) n.d. 5,10 in n.d. 2,726 in n.d. 5,93 in
n.d. 3 in. Size Wye (H x H x H) n.d. 7,97 in n.d. 3,980 in n.d. 9,48 in
n.d. 3 x 3 x 1 1/2 in. Size Wye (H x H x H) n.d. 6,36 in n.d. 3,985 in n.d. 7,28 in
n.d. 3 x 3 x 2 in. Size Wye (H x H x H) n.d. 6,70 in n.d. 3,986 in n.d. 7,90 in
n.d. 4 in. Size Wye (H x H x H) n.d. 10,24 in n.d. 5,064 in n.d. 11,87 in
n.d. 4 x 4 x 1 1/2 in. Size Wye (H x H x H) n.d. 7,02 in n.d. 5,044 in n.d. 6,82 in
n.d. 4 x 4 x 2 in. Size Wye (H x H x H) n.d. 8,14 in n.d. 5,074 in n.d. 8,63 in
n.d. 4 x 4 x 3 in. Size Wye (H x H x H) n.d. 9,41 in n.d. 5,058 in n.d. 10,20 in
n.d. 6 in. Size Wye (H x H x H) n.d. 14,44 in n.d. 7,325 in n.d. 16,22 in
n.d. 6 x 6 x 3 in. Size Wye (H x H x H) n.d. 11,47 in n.d. 7,289 in n.d. 13,18 in
n.d. 6 x 6 x 4 in. Size Wye (H x H x H) n.d. 11,65 in n.d. 7,315 in n.d. 13,19 in
1 - 14 du 14 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top